??
CAD model selection
Selectable products: 1
323519
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6991-x1 - Rotary coupling, uncontrolled, with overflow oil connection
Bill of material
323519
BESTNR
Order No.
323519
ARTNR
Article No.
6991-61
PDF
catalog sheet
PDF
AE
Connections inputs
6
ANSA
Connections outputs
6
UT
Operating Temperature
-10°C - +60°C °C
DMAX
Tightening torque max.
14.0 Nm
DZMAX
max. r.p.m.
40 1/Min.
NG
5
GEW
Weight
6200 g
CTN
Customs tariff number
84122120
EAN
European Article Number
4020772323516
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D