??
CAD model selection
Selectable products: 1
324541
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6992H-11 - Rotary coupling controlled, single-acting
Bill of material
324541
BESTNR
Order No.
324541
ARTNR
Article No.
6992H-11-08
PDF
catalog sheet
PDF
AEL
Connections inputs
1
AEB
Connections inputs
1
AAL
Connections outputs
1
AAB
Connections outputs
7
UT
Ambient temperature
-10°C - +60°C °C
QMAX
Max. oil flow rate
8.0 l/min
NG
5
GEW
Weight
3500 g
CTN
Customs tariff number
40169300
EAN
European Article Number
4020772324544
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D