??
CAD model selection
Selectable products: 1
69302
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6993 - Screw-in nipple, zinc-plated, max. operating pressure 400 bar
Bill of material
69302
BESTNR
Order No.
69302
ARTNR
Article No.
6993-M12x1,5-G1/8
PDF
catalog sheet
PDF
R
Thread
G1/8 Inch
L
24.0 mm
L1
8 mm
E
10 mm
M
Thread
M12x1,5 mm
D
Diameter
4.0 mm
SW
Width across flats
14 mm
X
60.000 °
GEW
Weight
15 g
CTN
Customs tariff number
73072980
EAN
European Article Number
4020772069308
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D