??
CAD model selection
Selectable products: 1
69344
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6993-M12x1-5 - Verbindungsstutzen,verzinkt, max. Betriebsdruck 400 bar
Bill of material
69344
BESTNR
Order No.
69344
ARTNR
Article No.
6993-M12x1.5
PDF
catalog sheet
PDF
L
30.0 mm
L1
11 mm
E
11 mm
M
Thread
M12x1.5 mm
D
Diameter
5.0 mm
SW
Width across flats
17 mm
GEW
Weight
25 g
CTN
Customs tariff number
73072980
EAN
European Article Number
4020772069346
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D