??
CAD model selection
Selectable products: 1
320721
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-040 - Pivoling T-fitting
Bill of material
320721
BESTNR
Order No.
320721
ARTNR
Article No.
6994-040
PDF
catalog sheet
PDF
TYP
Model
light duty
BMAX
max. operating pressure
315 bar
MD
Torque max.
40 Nm
R
Thread
G1/8 Inch
SW
14 mm
SW1
19 mm
GEW
Weight
85 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772320720
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D