??
CAD model selection
Selectable products: 1
112714
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-11 - Tube male stud coupling
Bill of material
112714
BESTNR
Order No.
112714
ARTNR
Article No.
6994-11
PDF
catalog sheet
PDF
TYP
Model
heavy-duty
BMAX
max. operating pressure
400 bar
MD
Tightening torque max.
40
R
Thread
G1/8
SW
19 mm
GEW
Weight
55 g
CTN
Customs tariff number
73079910
EAN
European Article Number
4020772112714
L
8 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D