??
CAD model selection
Selectable products: 1
554420
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994S - Plug connection
Bill of material
554420
BESTNR
Order No.
554420
ARTNR
Article No.
6994S-16
PDF
catalog sheet
PDF
NW
Nominal bore
16 NW
UT
Ambient temperature
150 °C
B
Diameter
16 mm
D
Diameter
22 mm
L
22 mm
GEW
Weight
30 g
CTN
Customs tariff number
73072980
EAN
European Article Number
4020772003258
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.