??
CAD model selection
Selectable products: 1
153288
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6996 - Adaptor, galvanized, max. operating
Bill of material
153288
BESTNR
Order No.
153288
ARTNR
Article No.
6996-M16/M12x1.5
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
M16x1.5 Inch
L
41.0 mm
L1
11 mm
E
11 mm
M
Thread
M12x1.5 mm
D
Diameter
4.0 mm
SW
Width across flats
22 mm
GEW
Weight
85 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772153281
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D