??
CAD model selection
Selectable products: 1
69609
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6996 - Adaptor, galvanized, max. operating
Bill of material
69609
BESTNR
Order No.
69609
ARTNR
Article No.
6996-G1/4-M12x1.5
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
G1/4 Inch
L
26.0 mm
L1
12 mm
E
12 mm
M
Thread
M12x1.5 mm
D
Diameter
4.0 mm
SW
Width across flats
19 mm
GEW
Weight
30 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772069605
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D