??
CAD model selection
Selectable products: 1
69625
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6996 - Adaptor, galvanized, max. operating
Bill of material
69625
BESTNR
Order No.
69625
ARTNR
Article No.
6996 - G1/4 - G1/8
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
G1/4 Inch
L
31.0 mm
L1
8 mm
E
17 mm
M
Thread
G1/8 mm
D
Diameter
3.0 mm
SW
Width across flats
19 mm
GEW
Weight
38 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772069629
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D