??
CAD model selection
Selectable products: 1
69641
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6996 - Adaptor, galvanized, max. operating
Bill of material
69641
BESTNR
Order No.
69641
ARTNR
Article No.
6996-G1/4-G1/4-35
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
G1/4 Inch
L
35.0 mm
L1
12 mm
E
17 mm
M
Thread
G1/4 mm
D
Diameter
4.0 mm
SW
Width across flats
19 mm
GEW
Weight
44 g
CTN
Customs tariff number
73269098
EAN
European Article Number
4020772069643
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D