??
CAD model selection
Selectable products: 1
69666
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6997 - Reducer, galvanized, max. operating
Bill of material
69666
BESTNR
Order No.
69666
ARTNR
Article No.
6997-G1/4-1/4NPT
PDF
catalog sheet
PDF
R
Thread
G1/4 Inch
L
31.0 mm
L1
12 mm
E
15 mm
M
Thread
1/4 NPT mm
D
Diameter
5.0 mm
SW
Width across flats
19 mm
GEW
Weight
38 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772069667
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D