??
CAD model selection
Selectable products: 1
176693
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908G - Threaded plug with soft seal
Bill of material
176693
BESTNR
Order No.
176693
ARTNR
Article No.
908G-G1/8 NBR
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
G1/8 Inch
L
8 mm
L1
4 mm
D
Diameter
14 mm
SW
Width across flats
5 mm
GEW
Weight
7 g
CTN
Customs tariff number
73181568
EAN
European Article Number
4020772176693
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D