??
CAD model selection
Selectable products: 1
176719
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908G - Threaded plug with soft seal
Bill of material
176719
BESTNR
Order No.
176719
ARTNR
Article No.
908G-G1/4 NBR
PDF
catalog sheet
PDF
BMAX
max. operating pressure
400 bar
R
Thread
G1/4 Inch
L
12 mm
L1
5 mm
D
Diameter
19 mm
SW
Width across flats
6 mm
GEW
Weight
17 g
CTN
Customs tariff number
73181568
EAN
European Article Number
4020772176716
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.