??
CAD model selection
Selectable products: 1
326389
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 908S - Vent screw for spring space
Bill of material
326389
BESTNR
Order No.
326389
ARTNR
Article No.
908S-G1/8
PDF
catalog sheet
PDF
BD
max. operating pressure
400 bar
R
Thread
G1/8 Inch
L
8.0 mm
L1
4 mm
D
Diameter
14.0 mm
SW
Width across flats
5 mm
D1
Diameter
0.0 mm
GEW
Weight
7 g
CTN
Customs tariff number
73181595
EAN
European Article Number
4020772326388
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D