??
CAD model selection
Selectable products: 1
559643
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2950-50 - Magnetic clamping plate for milling PREMIUM LINE
Bill of material
559643
BESTNR
Order No.
559643
GR
Size
50
A
795 mm
B
420 mm
H
43 mm
P
Pole size
50 mm
AP
Number of poles
60
KP
Force / poles
400 daN
HK
Holding force
240 kN
GEW
Weight
80000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000868
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D