??
CAD model selection
Selectable products: 1
559648
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2950-50 - Magnetic clamping plate for milling PREMIUM LINE
Bill of material
559648
BESTNR
Order No.
559648
GR
Size
50
A
950 mm
B
475 mm
H
43 mm
P
Pole size
50 mm
AP
Number of poles
84
KP
Force / poles
400 daN
HK
Holding force
336 kN
GEW
Weight
108000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000929
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.