??
CAD model selection
Selectable products: 1
376863
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310 - Clamps with plastic cap
Bill of material
376863
BESTNR
Order No.
376863
GR
Size
10
SPM
for Clamping Screw
M10
H1MAX
15 mm
B1
11 mm
B2
44 mm
L
80 mm
A
30.5 mm
A1
32.0 mm
E1
30 mm
GEW
Weight
257 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376864
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number376863
Order No.376863
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 196.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.