??
CAD model selection
Selectable products: 1
376889
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310 - Clamps with plastic cap
Bill of material
376889
BESTNR
Order No.
376889
GR
Size
14
SPM
for Clamping Screw
M12, M14
H1MAX
33 mm
B1
14 mm
B2
57 mm
L
125 mm
A
47.0 mm
A1
49.5 mm
E1
37 mm
GEW
Weight
708 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376888
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D