??
CAD model selection
Selectable products: 1
376905
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310 - Clamps with plastic cap
Bill of material
376905
BESTNR
Order No.
376905
GR
Size
18
SPM
for Clamping Screw
M16, M18
H1MAX
45 mm
B1
18 mm
B2
67 mm
L
160 mm
A
58.5 mm
A1
62.0 mm
E1
49 mm
GEW
Weight
1235 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376901
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D