??
CAD model selection
Selectable products: 1
376921
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310 - Clamps with plastic cap
Bill of material
376921
BESTNR
Order No.
376921
GR
Size
22
SPM
for Clamping Screw
M20, M22
H1MAX
65 mm
B1
22 mm
B2
72 mm
L
200 mm
A
71.5 mm
A1
75.0 mm
E1
58 mm
GEW
Weight
1880 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376925
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D