??
CAD model selection
Selectable products: 1
376947
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310 - Clamps with plastic cap
Bill of material
376947
BESTNR
Order No.
376947
GR
Size
26
SPM
for Clamping Screw
M22, M24
H1MAX
85 mm
B1
26 mm
B2
82 mm
L
250 mm
A
89.5 mm
A1
94.0 mm
E1
74 mm
GEW
Weight
2799 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376949
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D