??
CAD model selection
Selectable products: 1
376962
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311 - Clamp LIGHT DESIGN
Bill of material
376962
BESTNR
Order No.
376962
GR
Size
22
SPM
for Clamping Screw
M20, M22 mm
B1
22 mm
B2
49 mm
B3
25 mm
L
200 mm
A
44 mm
E1
45 mm
E2
77 mm
GEW
Weight
1289 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376963
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number376962
Order No.376962
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 177.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.