??
CAD model selection
Selectable products: 1
376962
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311 - Clamp LIGHT DESIGN
Bill of material
376962
BESTNR
Order No.
376962
GR
Size
22
SPM
for Clamping Screw
M20, M22 mm
B1
22 mm
B2
49 mm
B3
25 mm
L
200 mm
A
44 mm
E1
45 mm
E2
77 mm
GEW
Weight
1289 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376963
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D