??
CAD model selection
Selectable products: 1
377002
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311 - Clamp LIGHT DESIGN
Bill of material
377002
BESTNR
Order No.
377002
GR
Size
26
SPM
for Clamping Screw
M24 mm
B1
26 mm
B2
54 mm
B3
30 mm
L
250 mm
A
44 mm
E1
46 mm
E2
116 mm
GEW
Weight
1630 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772377007
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D