??
CAD model selection
Selectable products: 1
377044
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311 - Clamp LIGHT DESIGN
Bill of material
377044
BESTNR
Order No.
377044
GR
Size
33
SPM
for Clamping Screw
M30 mm
B1
33 mm
B2
72 mm
B3
40 mm
L
315 mm
A
71 mm
E1
59 mm
E2
152 mm
GEW
Weight
4522 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772377045
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D