??
CAD model selection
Selectable products: 1
377069
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311 - Clamp LIGHT DESIGN
Bill of material
377069
BESTNR
Order No.
377069
GR
Size
43
SPM
for Clamping Screw
M36, M42 mm
B1
43 mm
B2
102 mm
B3
54 mm
L
400 mm
A
80 mm
E1
74 mm
E2
209 mm
GEW
Weight
9709 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772377069
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number377069
Order No.377069
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1206.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.