??
CAD model selection
Selectable products: 1
79764
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312S - Support extension
Bill of material
79764
BESTNR
Order No.
79764
B1
25 mm
DXLS
Size
M20 x 109 mm
A
25 mm
B
50 mm
C
46 mm
D1
Diameter
50 mm
E
70 mm
G
Thread
M6 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
41 mm
HMAX
116 mm
K
16 mm
GEW
1000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079765
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D