??
CAD model selection
Selectable products: 1
79772
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312S - Support extension
Bill of material
79772
BESTNR
Order No.
79772
B1
13 mm
DXLS
Size
M10 x 39 mm
A
10 mm
B
30 mm
C
23 mm
D1
Diameter
30 mm
E
44 mm
G
Thread
M5 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
18 mm
HMAX
40 mm
K
8 mm
GEW
197 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079772
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D