??
CAD model selection
Selectable products: 1
79814
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312S - Support extension
Bill of material
79814
BESTNR
Order No.
79814
B1
17 mm
DXLS
Size
M12 x 49 mm
A
15 mm
B
35 mm
C
32 mm
D1
Diameter
36 mm
E
54 mm
G
Thread
M5 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
26 mm
HMAX
53 mm
K
10 mm
GEW
433 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079819
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D