??
CAD model selection
Selectable products: 1
79830
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312S - Support extension
Bill of material
79830
BESTNR
Order No.
79830
B1
17 mm
DXLS
Size
M12 x 94 mm
A
15 mm
B
35 mm
C
32 mm
D1
Diameter
36 mm
E
54 mm
G
Thread
M5 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
26 mm
HMAX
96 mm
K
10 mm
GEW
473 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079833
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number79830
Order No.79830
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 137.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D