??
CAD model selection
Selectable products: 1
79871
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312S - Support extension
Bill of material
79871
BESTNR
Order No.
79871
B1
21 mm
DXLS
Size
M16 x 55 mm
A
20 mm
B
40 mm
C
47 mm
D1
Diameter
42 mm
E
60 mm
G
Thread
M5 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
33 mm
HMAX
61 mm
K
13 mm
GEW
608 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079871
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number79871
Order No.79871
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 137.90EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.