??
CAD model selection
Selectable products: 1
79897
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312S - Support extension
Bill of material
79897
BESTNR
Order No.
79897
B1
21 mm
DXLS
Size
M16 x 90 mm
A
20 mm
B
40 mm
C
47 mm
D1
Diameter
42 mm
E
60 mm
G
Thread
M5 mm
H
mm
Enter value for H
mm
cm
inch
ft
HMIN
33 mm
HMAX
93 mm
K
13 mm
GEW
640 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079895
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D