??
CAD model selection
Selectable products: 1
79798
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312V - CROCODILE clamp
Bill of material
79798
BESTNR
Order No.
79798
B1
17 mm
SCHRAUBE
for Clamping Screw
M12, M16
NUT
for T-Slot
12, 14, 16, 18 mm
SP
Clamping force
40 kN
H1
Clamping height
0 - 70 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
L
150 mm
A
36 mm
A1
21 mm
A2
17 mm
B2
55 mm
B3
41 mm
E1
35 mm
E2
36 mm
H2
20 mm
GEW
Weight
1494 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079796
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D