??
CAD model selection
Selectable products: 1
79855
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312V - CROCODILE clamp
Bill of material
79855
BESTNR
Order No.
79855
B1
21 mm
SCHRAUBE
for Clamping Screw
M16, M20
NUT
for T-Slot
16, 18, 20, 22 mm
SP
Clamping force
60 kN
H1
Clamping height
0 - 80 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
L
187 mm
A
42 mm
A1
27 mm
A2
20 mm
B2
62 mm
B3
30 mm
E1
44 mm
E2
44 mm
H2
30 mm
GEW
Weight
2252 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079857
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D