??
CAD model selection
Selectable products: 1
79913
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312V - CROCODILE clamp
Bill of material
79913
BESTNR
Order No.
79913
B1
25 mm
SCHRAUBE
for Clamping Screw
M20, M24
NUT
for T-Slot
20, 22, 24, 28 mm
SP
Clamping force
75 kN
H1
Clamping height
0 - 100 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
L
235 mm
A
51 mm
A1
34 mm
A2
24 mm
B2
70 mm
B3
30 mm
E1
60 mm
E2
47 mm
H2
31 mm
GEW
Weight
3635 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079918
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number79913
Order No.79913
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1149.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.