??
CAD model selection
Selectable products: 1
376004
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VI - CROCODILE clamp complete with stud bolt No. 6379I
Bill of material
376004
BESTNR
Order No.
376004
GR
Size
16
B1
17 mm
SCH
Studs Nr. 6379I
M12x160
SP
Clamping force
40 kN
H1
0- 70 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
SW
Width across flats
4 mm
A
36 mm
A1
21 mm
A2
17 mm
B2
55 mm
L
150 mm
B3
41 mm
E1
35 mm
E2
36 mm
H2
20 mm
K
12 mm
GEW
Weight
1558 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376000
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D