??
CAD model selection
Selectable products: 1
376046
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VI - CROCODILE clamp complete with stud bolt No. 6379I
Bill of material
376046
BESTNR
Order No.
376046
GR
Size
20
B1
21 mm
SCH
Studs Nr. 6379I
M16x200
SP
Clamping force
60 kN
H1
0- 80 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
SW
Width across flats
4 mm
A
42 mm
A1
27 mm
A2
20 mm
B2
62 mm
L
187 mm
B3
30 mm
E1
44 mm
E2
44 mm
H2
30 mm
K
14 mm
GEW
Weight
2625 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376048
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number376046
Order No.376046
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1112.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.