??
CAD model selection
Selectable products: 1
376053
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VI - CROCODILE clamp complete with stud bolt No. 6379I
Bill of material
376053
BESTNR
Order No.
376053
GR
Size
20
B1
21 mm
SCH
Studs Nr. 6379I
M20x160
SP
Clamping force
60 kN
H1
0- 40 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
SW
Width across flats
5 mm
A
42 mm
A1
27 mm
A2
20 mm
B2
62 mm
L
187 mm
B3
30 mm
E1
44 mm
E2
44 mm
H2
30 mm
K
14 mm
GEW
Weight
2745 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376055
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D