??
CAD model selection
Selectable products: 1
376079
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VI - CROCODILE clamp complete with stud bolt No. 6379I
Bill of material
376079
BESTNR
Order No.
376079
GR
Size
24
B1
25 mm
SCH
Studs Nr. 6379I
M20x200
SP
Clamping force
75 kN
H1
0- 70 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
SW
Width across flats
5 mm
A
51 mm
A1
34 mm
A2
24 mm
B2
70 mm
L
235 mm
B3
30 mm
E1
60 mm
E2
47 mm
H2
31 mm
K
17 mm
GEW
Weight
4072 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772376079
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D