??
CAD model selection
Selectable products: 1
375824
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VS - CROCODILE clamp with counterholder complete with stud bolt DIN 6379
Bill of material
375824
BESTNR
Order No.
375824
GR
Size
16
B1
17 mm
STSH
Studs DIN 6379
M12x160
STV
Support extension 6312S
-
SP
Clamping force
40 kN
H1
Clamping height
0 - 70
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
H1MIN
0 mm
H1MAX
70 mm
HV
Adjustm. distance
mm
A
36 mm
A1
21 mm
A2
17 mm
B2
55 mm
L
150 mm
B3
41 mm
E1
35 mm
E2
36 mm
H2
20 mm
K
12 mm
GEW
Weight
1558 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375829
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number375824
Order No.375824
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 182.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.