??
CAD model selection
Selectable products: 1
375857
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VS - CROCODILE clamp with counterholder complete with stud bolt DIN 6379
Bill of material
375857
BESTNR
Order No.
375857
GR
Size
20
B1
25 mm
STSH
Studs DIN 6379
M20x315
STV
Support extension 6312S
M20 x 69
SP
Clamping force
75 kN
H1
Clamping height
50 - 175
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
H1MIN
50 mm
H1MAX
175 mm
HV
Adjustm. distance
mm
Enter value for HV
Adjustm. distance
mm
cm
inch
ft
A
51 mm
A1
34 mm
A2
24 mm
B2
70 mm
L
235 mm
B3
30 mm
E1
60 mm
E2
47 mm
H2
72 - 108 mm
K
72 mm
GEW
Weight
5438 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375850
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D