??
CAD model selection
Selectable products: 1
375881
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VS - CROCODILE clamp with counterholder complete with stud bolt DIN 6379
Bill of material
375881
BESTNR
Order No.
375881
GR
Size
20
B1
21 mm
STSH
Studs DIN 6379
M20x160
STV
Support extension 6312S
-
SP
Clamping force
60 kN
H1
Clamping height
0 - 40
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
H1MIN
0 mm
H1MAX
40 mm
HV
Adjustm. distance
mm
A
42 mm
A1
27 mm
A2
20 mm
B2
62 mm
L
187 mm
B3
30 mm
E1
44 mm
E2
44 mm
H2
30 mm
K
14 mm
GEW
Weight
2754 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375881
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number375881
Order No.375881
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1122.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.