??
CAD model selection
Selectable products: 1
375949
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VS - CROCODILE clamp with counterholder complete with stud bolt DIN 6379
Bill of material
375949
BESTNR
Order No.
375949
GR
Size
24
B1
25 mm
STSH
Studs DIN 6379
M20x250
STV
Support extension 6312S
-
SP
Clamping force
75 kN
H1
Clamping height
0 - 100
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
H1MIN
0 mm
H1MAX
100 mm
HV
Adjustm. distance
mm
A
51 mm
A1
34 mm
A2
24 mm
B2
70 mm
L
235 mm
B3
30 mm
E1
60 mm
E2
47 mm
H2
31 mm
K
17 mm
GEW
Weight
4172 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772375942
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D