??
CAD model selection
Selectable products: 1
374926
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VT - CROCODILE clamp complete with clamping bolt DIN 787
Bill of material
374926
BESTNR
Order No.
374926
GR
Size
20
B1
21 mm
NUT
for T-Slot
22
SCH
Clamping bolt DIN 787
M20x22x200
SP
Clamping force
60 kN
H1
0 - 80 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
A
42 mm
A1
27 mm
A2
20 mm
B2
62 mm
L
187 mm
B3
30 mm
E1
44 mm
E2
44 mm
H2
30 mm
K
14 mm
GEW
Weight
3060 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772374921
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D