??
CAD model selection
Selectable products: 1
79780
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VT - CROCODILE clamp complete with clamping bolt DIN 787
Bill of material
79780
BESTNR
Order No.
79780
GR
Size
12
B1
13 mm
NUT
for T-Slot
10
SCH
Clamping bolt DIN 787
M10x10x100
SP
Clamping force
25 kN
H1
0 - 40 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
A
27 mm
A1
17 mm
A2
12 mm
B2
44 mm
L
115 mm
B3
30 mm
E1
25 mm
E2
30 mm
H2
18 mm
K
11 mm
GEW
Weight
613 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079789
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D