??
CAD model selection
Selectable products: 1
79863
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6312VT - CROCODILE clamp complete with clamping bolt DIN 787
Bill of material
79863
BESTNR
Order No.
79863
GR
Size
16
B1
17 mm
NUT
for T-Slot
14
SCH
Clamping bolt DIN 787
M12x14x160
SP
Clamping force
35 kN
H1
0 - 70 mm
H1V
Clamping height
mm
Enter value for H1V
Clamping height
mm
cm
inch
ft
A
36 mm
A1
21 mm
A2
17 mm
B2
55 mm
L
150 mm
B3
41 mm
E1
35 mm
E2
36 mm
H2
20 mm
K
12 mm
GEW
Weight
1610 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772079864
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D