??
CAD model selection
Selectable products: 1
77149
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313KK - Clamp, short with saddle
Bill of material
77149
BESTNR
Order No.
77149
NUT
for T-Slot
12
SPSC
with Clamping Screw
M12 x 12 x 100 mm
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MIN
H1 min.
0 mm
H1MAX
H1 max.
35 mm
B1
Diameter
13 mm
B2
38 mm
L
88 mm
D
52 mm
E1
23 mm
E2
27 mm
H2
30 - 55 mm
K
14 mm
POS
GEW
Weight
395 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077143
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number77149
Order No.77149
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 142.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:56 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.