??
CAD model selection
Selectable products: 1
77156
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313KK - Clamp, short with saddle
Bill of material
77156
BESTNR
Order No.
77156
NUT
for T-Slot
14
SPSC
with Clamping Screw
M12 x 14 x 100 mm
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MIN
H1 min.
0 mm
H1MAX
H1 max.
35 mm
B1
Diameter
13 mm
B2
38 mm
L
88 mm
D
52 mm
E1
23 mm
E2
27 mm
H2
30 - 55 mm
K
14 mm
POS
GEW
Weight
415 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077150
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D