??
CAD model selection
Selectable products: 1
77180
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6313KK - Clamp, short with saddle
Bill of material
77180
BESTNR
Order No.
77180
NUT
for T-Slot
16
SPSC
with Clamping Screw
M16 x 16 x 160 mm
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MIN
H1 min.
0 mm
H1MAX
H1 max.
55 mm
B1
Diameter
18 mm
B2
56 mm
L
130 mm
D
79 mm
E1
29 mm
E2
37 mm
H2
42 - 84 mm
K
18 mm
POS
GEW
Weight
1130 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772077181
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D